Automation & Control
JSM T3A Coverstrip yl L=2000
Out of stock
Product Id
2TLA040037R3100
Cover strip in yellow ABS, length 2000mm, wide 16mm.
More about JSM T3A Coverstrip yl L=2000
| MRP (Indian Rupees) | Not for Retail Sale |
|---|---|
| Product Range | ABB Jokab Safety Products |
| Country of Origin | Sweden (SE) - Imported by ABB India Limited |
| Package Gross Weight | 0.098 kilogram |
| Package Height | 1.5 centimetre |
| Package Length | 200 centimetre |
| Package Width | 2.5 centimetre |
| Invoice Description | JSM T3A Coverstrip yl L=2000 |
| Extended Product Type | JSM T3A |
| Total GST Percentage | 18.00 |
| HSN Number | 3926909790 |
| Product Catalog | Click Here |
|---|
Write Your Own Review


