Automation & Control
JSM T3B Coverstrip gr L=2000
Out of stock
(Inclusive of 18.00% GST)
Product Id
2TLA040037R3200
Cover strip in grey ABS, length 2000mm, wide 16mm.
More about JSM T3B Coverstrip gr L=2000
MRP (Indian Rupees) | Not for Retail Sale |
---|---|
Compatibility | ABB Jokab Safety Products |
Package Width | 2.5 centimetre |
Package Length | 200 centimetre |
Package Height | 1.5 centimetre |
Invoice Description | JSM T3B Coverstrip gr L=2000 |
Product Range | ABB Jokab Safety Products |
Package Gross Weight | 0.098 kilogram |
Extended Product Type | JSM T3B |
Total GST Percentage | 18.00 |
HSN Number | 3926909790 |
Country of origin | Sweden (SE) - Imported by ABB India Limited |
Product Catalog | Click Here |
---|
Write Your Own Review