Automation & Control
JSM A88 Cable duct 88x68 L=2m
Out of stock
Product Id
2TLA040037R3300
Cable duct 88x68mm without holes. Natural anodized Aluminium. Length 2000mm
More about JSM A88 Cable duct 88x68 L=2m
| MRP (Indian Rupees) | Not for Retail Sale |
|---|---|
| Product Range | ABB Jokab Safety Products |
| Country of Origin | Sweden (SE) - Imported by ABB India Limited |
| Package Gross Weight | 3.688 kilogram |
| Package Height | 7 centimetre |
| Package Length | 200 centimetre |
| Package Width | 9 centimetre |
| Invoice Description | JSM A88 Cable duct 88x68 L=2m |
| Extended Product Type | JSM A88 2000m |
| Total GST Percentage | 18.00 |
| HSN Number | 76109090 |
| Product Catalog | Click Here |
|---|
Write Your Own Review


