Automation & Control
JSM A12-2000 U-profile L=2000mm
Out of stock
Product Id
2TLA040037R4700
U-profile for Quick-Guard E. Natural anodized Aluminium. Length 2000mm
More about JSM A12-2000 U-profile L=2000mm
| MRP (Indian Rupees) | Not for Retail Sale |
|---|---|
| Product Range | ABB Jokab Safety Products |
| Country of Origin | Sweden (SE) - Imported by ABB India Limited |
| Package Gross Weight | 0.436 kilogram |
| Package Height | 2.5 centimetre |
| Package Length | 200 centimetre |
| Package Width | 1 centimetre |
| Invoice Description | JSM A12-2000 U-profile L=2000mm |
| Extended Product Type | JSM A12-2000 |
| Total GST Percentage | 18.00 |
| HSN Number | 76109090 |
| Product Catalog | Click Here |
|---|
Write Your Own Review


