Automation & Control
JSM A56-6000 Guiding rail, aluminium, 6000mm incl. screw
Out of stock
Product Id
2TLA040037R4800
Guiding rails for slidingdoors. JSM D5 fit this rail. Natural anodized Aluminium, length 6000mm
More about JSM A56-6000 Guiding rail, aluminium, 6000mm incl. screw
| MRP (Indian Rupees) | Not for Retail Sale |
|---|---|
| Product Range | ABB Jokab Safety Products |
| Country of Origin | Sweden (SE) - Imported by ABB India Limited |
| Package Gross Weight | 10 kilogram |
| Package Height | 7.8 centimetre |
| Package Length | 600 centimetre |
| Package Width | 5.6 centimetre |
| Invoice Description | JSM A56-6000 Guiding rail, aluminium, 6000mm incl. screw |
| Extended Product Type | JSM A56-6000 |
| Total GST Percentage | 18.00 |
| HSN Number | 7604210000 |
| Product Catalog | Click Here |
|---|
Write Your Own Review


