Automation & Control
JSM PL1A Securing strip L=842mm
Out of stock
Product Id
2TLA040038R0100
Infill securing strip in black ABS plastic. L=842 mm for 5 mm panels. Used to fence with 5mm Polycarbonate also to 1mm steelpanels and 3mm weld protected Polycarbonate sheets(together JSM G2).
More about JSM PL1A Securing strip L=842mm
| MRP (Indian Rupees) | Not for Retail Sale |
|---|---|
| Product Range | ABB Jokab Safety Products |
| Country of Origin | Sweden (SE) - Imported by ABB India Limited |
| Package Gross Weight | 0.032 kilogram |
| Package Height | 1.4 centimetre |
| Package Length | 84.2 centimetre |
| Package Width | 1.4 centimetre |
| Invoice Description | JSM PL1A Securing strip L=842mm |
| Extended Product Type | JSM PL1A, 842mm |
| Total GST Percentage | 18.00 |
| HSN Number | 3916909000 |
| Product Catalog | Click Here |
|---|
Write Your Own Review


