Automation & Control
JSM PL3 Securing component for infill panels
Out of stock
Product Id
2TLA040038R1100
Panel lock in zinc for polycarbonate and steelpanels
More about JSM PL3 Securing component for infill panels
| MRP (Indian Rupees) | Not for Retail Sale |
|---|---|
| Product Range | ABB Jokab Safety Products |
| Country of Origin | Sweden (SE) - Imported by ABB India Limited |
| Package Gross Weight | 0.018 kilogram |
| Package Height | 2.5 centimetre |
| Package Length | 10 centimetre |
| Package Width | 6 centimetre |
| Invoice Description | JSM PL3 Securing component for infill panels |
| Extended Product Type | JSM PL3 |
| Total GST Percentage | 18.00 |
| HSN Number | 79070090 |
| Product Catalog | Click Here |
|---|
Write Your Own Review


