Automation & Control
JSM YN40W1 Welded mesh black 40x40x3,5mm 2020x865mm
Out of stock
(Inclusive of 18.00% GST)
Product Id
2TLA040040R1300
welded steelmesh 40x40x3,5mm powder coated in black, dimension 2020x865mm
More about JSM YN40W1 Welded mesh black 40x40x3,5mm 2020x865mm
MRP (Indian Rupees) | Not for Retail Sale |
---|---|
Compatibility | ABB Jokab Safety Products |
Package Width | 86.5 centimetre |
Package Length | 202 centimetre |
Package Height | 2 centimetre |
Invoice Description | JSM YN40W1 Welded mesh black 40x40x3,5mm 2020x865mm |
Product Range | ABB Jokab Safety Products |
Package Gross Weight | 11 kilogram |
Extended Product Type | JSM YN40W1 |
Total GST Percentage | 18.00 |
HSN Number | 7314390000 |
Country of origin | Germany (DE) - Imported by ABB India Limited |
Product Catalog | Click Here |
---|
Write Your Own Review