Automation & Control
JSM YN40W2 Welded mesh black 40x40x3,5mm 1074x1816mm
Out of stock
(Inclusive of 18.00% GST)
Product Id
2TLA040040R1400
welded steelmesh 40x40x3,5mm powder coated in black dimension 1074x1816mm (uses in Quick-Guard E with 1100mm c-c and Height 2000mm)
More about JSM YN40W2 Welded mesh black 40x40x3,5mm 1074x1816mm
MRP (Indian Rupees) | Not for Retail Sale |
---|---|
Compatibility | ABB Jokab Safety Products |
Package Width | 181.6 centimetre |
Package Length | 107.4 centimetre |
Package Height | 2 centimetre |
Invoice Description | JSM YN40W2 Welded mesh black 40x40x3,5mm 1074x1816mm |
Product Range | ABB Jokab Safety Products |
Package Gross Weight | 12 kilogram |
Extended Product Type | JSM YN40W2 |
Total GST Percentage | 18.00 |
HSN Number | 7314490000 |
Country of origin | Germany (DE) - Imported by ABB India Limited |
Product Catalog | Click Here |
---|
Write Your Own Review