Automation & Control

JSM YN40W5 Welded mesh black 40x40x3,5mm 1474x1816mm

Out of stock
    Product Id
    2TLA040040R2100
    welded steelmesh 40x40x3,5mm powder coated in black dimension 1474x1816mm (uses in Quick-Guard E with 1500mm c-c profiles and Height 2000mm)

    More about JSM YN40W5 Welded mesh black 40x40x3,5mm 1474x1816mm

    Technical Specification
    MRP (Indian Rupees)Not for Retail Sale
    Product RangeABB Jokab Safety Products
    Country of OriginGermany (DE) - Imported by ABB India Limited
    Package Gross Weight15 kilogram
    Package Height2 centimetre
    Package Length147.4 centimetre
    Package Width181.6 centimetre
    Invoice DescriptionJSM YN40W5 Welded mesh black 40x40x3,5mm 1474x1816mm
    Extended Product TypeJSM YN40W5
    Total GST Percentage18.00
    HSN Number7314490000
    Download
    Product Catalog Click Here
    Write Your Own Review
    You're reviewing:JSM YN40W5 Welded mesh black 40x40x3,5mm 1474x1816mm
    Copyright © 2026 ABB India Ltd. | Address: Disha - Plot No.5 & 6, 2nd Stage, Peenya Industrial Area IV, Peenya 560058, Bangalore, Karnataka, India.