Automation & Control
JSM YN40W6 Welded mesh black 40x40x3,5mm 2020x754mm
Out of stock
Product Id
2TLA040040R2600
welded steelmesh 40x40x3,5mm powder coated in black, dimension 2020x754mm
More about JSM YN40W6 Welded mesh black 40x40x3,5mm 2020x754mm
| MRP (Indian Rupees) | Not for Retail Sale |
|---|---|
| Product Range | ABB Jokab Safety Products |
| Country of Origin | Germany (DE) - Imported by ABB India Limited |
| Package Gross Weight | 11 kilogram |
| Package Height | 2 centimetre |
| Package Length | 202 centimetre |
| Package Width | 75.4 centimetre |
| Invoice Description | JSM YN40W6 Welded mesh black 40x40x3,5mm 2020x754mm |
| Extended Product Type | JSM YN40W6 |
| Total GST Percentage | 18.00 |
| HSN Number | 7314490000 |
| Product Catalog | Click Here |
|---|
Write Your Own Review


