Automation & Control
JSM YN40W7 Welded black mesh 40x40x3,5mm 2020x1174mm
Out of stock
Product Id
2TLA040040R2700
welded steelmesh 40x40x3,5mm powder coated in black, dimension 2020x1174mm
More about JSM YN40W7 Welded black mesh 40x40x3,5mm 2020x1174mm
MRP (Indian Rupees) | Not for Retail Sale |
---|---|
Compatibility | ABB Jokab Safety Products |
Package Width | 117.4 centimetre |
Package Length | 202 centimetre |
Package Height | 2 centimetre |
Invoice Description | JSM YN40W7 Welded black mesh 40x40x3,5mm 2020x1174mm |
Product Range | ABB Jokab Safety Products |
Package Gross Weight | 13 kilogram |
Extended Product Type | JSM YN40W7 |
Total GST Percentage | 18.00 |
HSN Number | 7314490000 |
Country of origin | Germany (DE) - Imported by ABB India Limited |
Product Catalog | Click Here |
---|
Write Your Own Review