Automation & Control
JSM YN40W11 Welded black mesh 40x40x3,5mm 1074x1216mm
Out of stock
Product Id
2TLA040040R2900
welded steelmesh 40x40x3,5mm powder coated in black, dimension 1074x1216mm
More about JSM YN40W11 Welded black mesh 40x40x3,5mm 1074x1216mm
| MRP (Indian Rupees) | Not for Retail Sale |
|---|---|
| Product Range | ABB Jokab Safety Products |
| Country of Origin | Germany (DE) - Imported by ABB India Limited |
| Package Gross Weight | 9 kilogram |
| Package Height | 2 centimetre |
| Package Length | 107.4 centimetre |
| Package Width | 121.6 centimetre |
| Invoice Description | JSM YN40W11 Welded black mesh 40x40x3,5mm 1074x1216mm |
| Extended Product Type | JSM YN40W11 |
| Total GST Percentage | 18.00 |
| HSN Number | 7314490000 |
| Product Catalog | Click Here |
|---|
Write Your Own Review


