Automation & Control
JSM S6A Screw MKFX-Z M6x12
Out of stock
Product Id
2TLA041039R0200
Screw for hinge cross-slotted Z (pozidrive) M6x12, Zinc plated steel
More about JSM S6A Screw MKFX-Z M6x12
MRP (Indian Rupees) | Not for Retail Sale |
---|---|
Compatibility | ABB Jokab Safety Products |
Package Width | 6 centimetre |
Package Length | 9 centimetre |
Package Height | 1 centimetre |
Invoice Description | JSM S6A Screw MKFX-Z M6x12 |
Product Range | ABB Jokab Safety Products |
Package Gross Weight | 0.004 kilogram |
Extended Product Type | JSM S6A |
Total GST Percentage | 18.00 |
HSN Number | 73181559 |
Country of origin | China (CN) - Imported by ABB India Limited |
Product Catalog | Click Here |
---|
Write Your Own Review