Automation & Control
JSM X4 Bolt clipper NBC-300
Out of stock
Product Id
2TLA041911R0100
Mesh clipping tool L=300mm
More about JSM X4 Bolt clipper NBC-300
| MRP (Indian Rupees) | Not for Retail Sale |
|---|---|
| Product Range | ABB Jokab Safety Products |
| Country of Origin | Sweden (SE) - Imported by ABB India Limited |
| Package Gross Weight | 0.838 kilogram |
| Package Height | 7 centimetre |
| Package Length | 32 centimetre |
| Package Width | 23 centimetre |
| Invoice Description | JSM X4 Bolt clipper NBC-300 |
| Extended Product Type | JSM X4 |
| Total GST Percentage | 18.00 |
| HSN Number | 82034000 |
| Product Catalog | Click Here |
|---|
Write Your Own Review


