Automation & Control
JSM D17 Securing plate for padlock
Out of stock
Product Id
2TLA042020R2200
Bracket for padlock hasp, Zinc plated steel. Need two pieces for one complete unit.
More about JSM D17 Securing plate for padlock
| MRP (Indian Rupees) | Not for Retail Sale |
|---|---|
| Product Range | ABB Jokab Safety Products |
| Country of Origin | Sweden (SE) - Imported by ABB India Limited |
| Package Gross Weight | 0.08 kilogram |
| Package Height | 1.1 centimetre |
| Package Length | 19 centimetre |
| Package Width | 11.5 centimetre |
| Invoice Description | JSM D17 Securing plate for padlock |
| Extended Product Type | JSM D17 |
| Total GST Percentage | 18.00 |
| HSN Number | 73269092 |
| Product Catalog | Click Here |
|---|
Write Your Own Review


