Automation & Control
JSM 43 U-bracket special premounted
Out of stock
Product Id
2TLA042020R3100
U-shaped special mounting bracket in aluminium for mounting profiles together, pre-assembled.
More about JSM 43 U-bracket special premounted
| MRP (Indian Rupees) | Not for Retail Sale |
|---|---|
| Product Range | ABB Jokab Safety Products |
| Country of Origin | Sweden (SE) - Imported by ABB India Limited |
| Package Gross Weight | 0.168 kilogram |
| Package Height | 1.9 centimetre |
| Package Length | 19 centimetre |
| Package Width | 11.5 centimetre |
| Invoice Description | JSM 43 U-bracket special premounted |
| Extended Product Type | JSM 43 |
| Total GST Percentage | 18.00 |
| HSN Number | 76109090 |
| Product Catalog | Click Here |
|---|
Write Your Own Review


