Automation & Control
JSM D19 Doorcloser for sliding door
Out of stock
Product Id
2TLA042020R5600
Door closer incl. mounting components, for slidingdoors.
More about JSM D19 Doorcloser for sliding door
| MRP (Indian Rupees) | Not for Retail Sale |
|---|---|
| Product Range | ABB Jokab Safety Products |
| Country of Origin | Germany (DE) - Imported by ABB India Limited |
| Package Gross Weight | 0.942 kilogram |
| Package Height | 13 centimetre |
| Package Length | 12 centimetre |
| Package Width | 12.5 centimetre |
| Invoice Description | JSM D19 Doorcloser for sliding door |
| Extended Product Type | JSM D19 |
| Total GST Percentage | 18.00 |
| HSN Number | 7610909000 |
| Product Catalog | Click Here |
|---|
Write Your Own Review


