Automation & Control
Magne 4X DYN M12-5 connector
Out of stock
Product Id
2TLA042022R3000
Electromagnetic lock with integrated Adam DYN for safe interlocking and M12-5 connector. Locking with +24VDC. Holding force 1500N. Protection class IP67.
Eva actuactor and anchor plate must be ordered separately: "Eva General code" or "Eva Unique code", "Magne Anchor 32A" or "Magne Anchor 32B".
More about Magne 4X DYN M12-5 connector
| MRP (Indian Rupees) | Not for Retail Sale |
|---|---|
| Communication Interface | DYNlink |
| Communication | No info signal |
| Product Range | ABB Jokab Safety Products |
| Country of Origin | Bulgaria (BG) - Imported by ABB India Limited |
| Degree of Protection | IP67 |
| Housing Material | Anodized aluminum and some polycarbonate |
| Package Gross Weight | 1.075 kilogram |
| Package Height | 0.73 metre |
| Package Length | 0.29 metre |
| Package Width | 0.026 metre |
| Safety Integrity Level | 3 |
| Safety Category | 4 |
| Invoice Description | Magne 4X DYN M12-5 connector |
| Extended Product Type | Magne 4X DYN M12-5 |
| Total GST Percentage | 18.00 |
| HSN Number | 8505902999 |
| cUL Certificate | Click Here |
|---|---|
| Declaration of Conformity - CE | Click Here |
| Product Catalog | Click Here |
| TÜV Certificate | Click Here |
Write Your Own Review


