Automation & Control
Magne 4 OSSD-Info M12-8 connector
Out of stock
Product Id
2TLA042022R4600
Electromagnetic lock with integrated ADAM OSSD-Info for safe interlocking and M12-8 connector. Both "Locked" and "Closed" information outputs. Locking with +24VDC. Holding force 1500N. Protection class IP67.
Eva actuactor and anchor plate must be ordered separately: "Eva General code" or "Eva Unique code", "Magne Anchor 32A" or "Magne Anchor 32B".
More about Magne 4 OSSD-Info M12-8 connector
| MRP (Indian Rupees) | Not for Retail Sale |
|---|---|
| Communication Interface | OSSD |
| Communication | Info signal: 24V on pin 5 when Adam and Eva in contact & locked |
| Product Range | ABB Jokab Safety Products |
| Country of Origin | Bulgaria (BG) - Imported by ABB India Limited |
| Degree of Protection | IP67 |
| Housing Material | Anodized aluminum and some polycarbonate |
| Package Gross Weight | 1.075 kilogram |
| Package Height | 73 millimetre |
| Package Length | 290 millimetre |
| Package Width | 26 millimetre |
| Safety Integrity Level | 3 |
| Safety Category | 4 |
| Invoice Description | Magne 4 OSSD-Info M12-8 connector |
| Extended Product Type | Magne 4 OSSD-Info |
| Total GST Percentage | 18.00 |
| HSN Number | 8505902999 |
| cUL Certificate | Click Here |
|---|---|
| Declaration of Conformity - CE | Click Here |
| Product Catalog | Click Here |
| TÜV Certificate | Click Here |
Write Your Own Review


