Automation & Control
JSM D28 Handle profile for Magne
Out of stock
Product Id
2TLA042023R0100
Aluminum profile used as door handle and mounting kit for a complete Magne on hinged doors with a minimum opening radius of 200 mm. Magne is mounted directed on the door post, while anchor plate and Eva, if applicable, are mounted on the JSM D28. JSMD28 covers the Magne unit completely when the door is closed.
More about JSM D28 Handle profile for Magne
| MRP (Indian Rupees) | Not for Retail Sale |
|---|---|
| Product Range | ABB Jokab Safety Products |
| Country of Origin | Sweden (SE) - Imported by ABB India Limited |
| Package Gross Weight | 1.1 kilogram |
| Package Height | 0.105 metre |
| Package Length | 0.067 metre |
| Package Width | 0.38 metre |
| Invoice Description | JSM D28 Handle profile for Magne |
| Extended Product Type | JSM D28 |
| Total GST Percentage | 18.00 |
| HSN Number | 7610909000 |
| cUL Certificate | Click Here |
|---|---|
| Declaration of Conformity - CE | Click Here |
| Product Catalog | Click Here |
| TÜV Certificate | Click Here |
Write Your Own Review


