Automation & Control
JSM D23 Mount. kit Magne on sliding door
Out of stock
Product Id
2TLA042023R0200
Mounting kit for Magne on sliding door. Fits all Magne.
More about JSM D23 Mount. kit Magne on sliding door
| MRP (Indian Rupees) | Not for Retail Sale |
|---|---|
| Product Range | ABB Jokab Safety Products |
| Country of Origin | Sweden (SE) - Imported by ABB India Limited |
| Package Gross Weight | 0.722 kilogram |
| Package Height | 0.77 metre |
| Package Length | 0.09 metre |
| Package Width | 0.39 metre |
| Invoice Description | JSM D23 Mount. kit Magne on sliding door |
| Extended Product Type | JSM D23 |
| Total GST Percentage | 18.00 |
| HSN Number | 76109090 |
| cUL Certificate | Click Here |
|---|---|
| Declaration of Conformity - CE | Click Here |
| Product Catalog | Click Here |
| TÜV Certificate | Click Here |
Write Your Own Review


