Automation & Control
JSM D24 Mounting kit Eva with Magne
Out of stock
Product Id
2TLA042023R0300
Mounting kit for Eva on conventional door when used with Magne with integrated Adam. One distance plate DA1B included.
More about JSM D24 Mounting kit Eva with Magne
| MRP (Indian Rupees) | Not for Retail Sale |
|---|---|
| Product Range | ABB Jokab Safety Products |
| Country of Origin | Sweden (SE) - Imported by ABB India Limited |
| Package Gross Weight | 0.292 kilogram |
| Package Height | 0.107 metre |
| Package Length | 0.045 metre |
| Package Width | 0.125 metre |
| Invoice Description | JSM D24 Mounting kit Eva with Magne |
| Extended Product Type | JSM D24 |
| Total GST Percentage | 18.00 |
| HSN Number | 7610909000 |
| cUL Certificate | Click Here |
|---|---|
| Declaration of Conformity - CE | Click Here |
| Product Catalog | Click Here |
| TÜV Certificate | Click Here |
Write Your Own Review


