Automation & Control
Magne Anchor plate 32B with magnet
Out of stock
Product Id
2TLA042023R0400
Anchor plate with permanent magnet. Holding force: 30N. Delivered with cellular rubber.
A permanent magnet keeps the door/hatch closed when the Magne is unlocked. The door can still easily be opened.
More about Magne Anchor plate 32B with magnet
| MRP (Indian Rupees) | Not for Retail Sale |
|---|---|
| Product Range | ABB Jokab Safety Products |
| Country of Origin | China (CN) - Imported by ABB India Limited |
| Package Gross Weight | 0.295 kilogram |
| Package Height | 0.01 metre |
| Package Length | 0.21 metre |
| Package Width | 0.14 metre |
| Invoice Description | Magne Anchor plate 32B with magnet |
| Extended Product Type | Magne Anchor 32B |
| Total GST Percentage | 18.00 |
| HSN Number | 7326909290 |
| cUL Certificate | Click Here |
|---|---|
| Declaration of Conformity - CE | Click Here |
| Product Catalog | Click Here |
| TÜV Certificate | Click Here |
Write Your Own Review


