Automation & Control
JSM D21B Mount. kit Magne on conv. door
Out of stock
Product Id
2TLA042023R0500
Mounting kit for Magne. For hinged doors with a 5–15 mm door gap. Fits all Magne. Note: when used with Magne with integrated Adam, a mounting kit is also required for Eva (JSM D24).
More about JSM D21B Mount. kit Magne on conv. door
| MRP (Indian Rupees) | Not for Retail Sale |
|---|---|
| Product Range | ABB Jokab Safety Products |
| Country of Origin | Sweden (SE) - Imported by ABB India Limited |
| Package Gross Weight | 0.815 kilogram |
| Package Height | 0.105 metre |
| Package Length | 0.55 metre |
| Package Width | 0.18 metre |
| Invoice Description | JSM D21B Mount. kit Magne on conv. door |
| Extended Product Type | JSM D21B |
| Total GST Percentage | 18.00 |
| HSN Number | 7610909000 |
| cUL Certificate | Click Here |
|---|---|
| Declaration of Conformity - CE | Click Here |
| Product Catalog | Click Here |
| TÜV Certificate | Click Here |
Write Your Own Review


