Automation & Control
MKey5+, stainless steel head, 40N
Out of stock
Product Id
2TLA050003R0111
Safety interlock switch, plastic body and stainless steel head, 40N holding force. 2NO+1NC guard open. 3xM20 conduits entries. Delivered with standard key.
More about MKey5+, stainless steel head, 40N
| MRP (Indian Rupees) | Not for Retail Sale |
|---|---|
| Product Range | ABB Jokab Safety Products |
| Country of Origin | United Kingdom (GB) - Imported by ABB India Limited |
| Degree of Protection | IP67 |
| Housing Material | Plastic |
| Package Gross Weight | 0.4 kilogram |
| Package Height | 40 millimetre |
| Package Length | 150 millimetre |
| Package Width | 65 millimetre |
| Invoice Description | MKey5+, stainless steel head, 40N |
| Extended Product Type | MKey5+ SSH |
| Total GST Percentage | 18.00 |
| HSN Number | 8536500700 |
| Declaration of Conformity - CE | Click Here |
|---|---|
| Product Catalog | Click Here |
Write Your Own Review


