Automation & Control
MKey9 24VDC No Key Switch
Out of stock
Product Id
2TLA050007R0012
Safety interlock switch, rugged polyester housing and stainless steel head, 1xM20 Conduit entry, +24 VDC power to unlock. Delivered without key.
MKey are mechanical safety switches used for monitoring doors and hatches. The switch is mounted on the frame and the actuator key on the moving part of the guard. All MKey models have a safe interlocking function. Some MKey models can be locked and depending on the locking signal they can be used either as process locks or safety locks (with a safe unlocking function). MKey switches are available in different material and sizes in order to meet the requirements of different applications.
More about MKey9 24VDC No Key Switch
| MRP (Indian Rupees) | Not for Retail Sale |
|---|---|
| Product Range | ABB Jokab Safety Products |
| Ambient Air Temperature | Operation -25 ... 40 degree Celsius |
| Country of Origin | Great Britian - Imported by ABB India Limited |
| Function | Safety mechanical switch for interlocking with locking (Safety) |
| Housing Material | Plastic |
| Package Gross Weight | 0.69 kilogram |
| Package Height | 65 millimetre |
| Package Length | 200 millimetre |
| Package Width | 60 millimetre |
| Safety Integrity Level | 1 |
| Special Functions | No key supplied; With auxiliary release |
| Invoice Description | MKey9 24VDC, power to unlock. No Key |
| Extended Product Type | MKey9 24VDC No Key |
| Total GST Percentage | 18.00 |
| HSN Number | 8536500700 |
Write Your Own Review


