Automation & Control
MKey9M 24VDC, power to lock
Out of stock
Product Id
2TLA050009R0112
Safety interlock switch, rugged polyester housing and stainless steel head, 1xM20 Conduit entry, +24 VDC power to lock. Delivered with standard key.
More about MKey9M 24VDC, power to lock
| MRP (Indian Rupees) | Not for Retail Sale |
|---|---|
| Product Range | ABB Jokab Safety Products |
| Country of Origin | United Kingdom (GB) - Imported by ABB India Limited |
| Degree of Protection | IP67 |
| Housing Material | Plastic |
| Package Gross Weight | 0.69 kilogram |
| Package Height | 65 millimetre |
| Package Length | 200 millimetre |
| Package Width | 60 millimetre |
| Invoice Description | MKey9M 24VDC, power to lock |
| Extended Product Type | MKey9M 24VDC |
| Total GST Percentage | 18.00 |
| HSN Number | 8536500700 |
| Declaration of Conformity - CE | Click Here |
|---|---|
| Product Catalog | Click Here |
Write Your Own Review


