Automation & Control
MKey8Z 24VDC, power to unlock, IP69K
Out of stock
(Inclusive of 18.00% GST)
Product Id
2TLA050011R0122
Safety interlock switch, stainless steel housing and head lock, 3xM20 conduits entries, +24VDC power to unlock. Delivered with standard key.
More about MKey8Z 24VDC, power to unlock, IP69K
MRP (Indian Rupees) | Not for Retail Sale |
---|---|
Compatibility | ABB Jokab Safety Products |
Degree of Protection | IP67/IP69K |
Package Width | 200 millimetre |
Package Length | 60 millimetre |
Package Height | 65 millimetre |
Invoice Description | MKey8Z 24VDC, power to unlock, IP69K |
Product Range | ABB Jokab Safety Products |
Package Gross Weight | 0.867 kilogram |
Extended Product Type | MKey8Z 24VDC |
Housing Material | Stainless steel |
Total GST Percentage | 18.00 |
HSN Number | 8536500700 |
Country of origin | United Kingdom (GB) - Imported by ABB India Limited |
Declaration of Conformity - CE | Click Here |
---|---|
Product Catalog | Click Here |
Write Your Own Review