Automation & Control
Sense7Z, SS Spare Actuator
Out of stock
Product Id
2TLA050040R0212
Actuator to safety magnetic switch Sense7Z, stainless steel. This is a spare part since Sense7Z is delivered complete with actuator.
More about Sense7Z, SS Spare Actuator
| MRP (Indian Rupees) | Not for Retail Sale |
|---|---|
| Product Range | ABB Jokab Safety Products |
| Country of Origin | United Kingdom (GB) - Imported by ABB India Limited |
| Package Gross Weight | 0.05 kilogram |
| Package Height | 14 millimetre |
| Package Length | 25 millimetre |
| Package Width | 88 millimetre |
| Invoice Description | Sense7Z, SS Spare Actuator |
| Extended Product Type | Sense7Z Key SS |
| Total GST Percentage | 18.00 |
| HSN Number | 85365005 |
| cULus Certificate | Click Here |
|---|---|
| Product Catalog | Click Here |
| TÜV Certificate | Click Here |
Write Your Own Review


