Automation & Control
MKey8Z Manual release bit
Out of stock
Product Id
2TLA050040R0400
Bit for manual unlocking of MKey8Z. Stainless steel
More about MKey8Z Manual release bit
| MRP (Indian Rupees) | Not for Retail Sale |
|---|---|
| Compatibility | ABB Jokab Safety Products |
| Degree of Protection | IP67/IP69K |
| Package Width | 200 millimetre |
| Package Length | 60 millimetre |
| Package Height | 65 millimetre |
| Invoice Description | MKey8Z Manual release bit |
| Product Range | ABB Jokab Safety Products |
| Package Gross Weight | 0.867 kilogram |
| Extended Product Type | MKey8Z Manual release |
| Total GST Percentage | 18.00 |
| HSN Number | 85365007 |
| Country of origin | United Kingdom (GB) - Imported by ABB India Limited |
| Product Catalog | Click Here |
|---|
Write Your Own Review



