Automation & Control
Sense7, 2m cable, 2NC/1NO, LED
Out of stock
Product Id
2TLA050056R4100
Safety Magnetic Switch, 2NC/1NO, Plastic, LED, 2m cable.
More about Sense7, 2m cable, 2NC/1NO, LED
| MRP (Indian Rupees) | Not for Retail Sale |
|---|---|
| Product Range | ABB Jokab Safety Products |
| Country of Origin | United Kingdom (GB) - Imported by ABB India Limited |
| Package Gross Weight | 0.24 kilogram |
| Package Height | 0.077 metre |
| Package Length | 0.196 metre |
| Package Width | 0.097 metre |
| Invoice Description | Sense7, 2m cable, 2NC/1NO, LED |
| Extended Product Type | Sense7 2M |
| Total GST Percentage | 18.00 |
| HSN Number | 8536500500 |
| cULus Certificate | Click Here |
|---|---|
| Declaration of Conformity - CE | Click Here |
| Product Catalog | Click Here |
| TÜV Certificate | Click Here |
Write Your Own Review


