Automation & Control
EstrongZ E-Stop 2NC/2NO, M20, SS, LED
Out of stock
Product Id
2TLA050220R0222
Emergency stop, 2NC/2NO, stainless steel 316 body, LED status indication, Conduit entry 3xM20
More about EstrongZ E-Stop 2NC/2NO, M20, SS, LED
| MRP (Indian Rupees) | Not for Retail Sale |
|---|---|
| Product Range | ABB Jokab Safety Products |
| Country of Origin | United Kingdom (GB) - Imported by ABB India Limited |
| Package Gross Weight | 1.238 kilogram |
| Package Height | 0.1 metre |
| Package Length | 0.259 metre |
| Package Width | 0.119 metre |
| Invoice Description | EstrongZ E-Stop 2NC/2NO, M20, SS, LED |
| Extended Product Type | EstrongZ LED |
| Total GST Percentage | 18.00 |
| HSN Number | 8536500700 |
| Declaration of Conformity - CE | Click Here |
|---|---|
| Product Catalog | Click Here |
Write Your Own Review


