Automation & Control
GKey4 RU Lock, complete
Out of stock
Product Id
2TLA050304R0002
Safety lock GKey with 4 positions for pilot devices, die-cast housing, escape release and manual unlock function. Can be mounted on hinged doors and on sliding doors, both on the left and on the right. Delivered with mechanical tongue actuator, RFID actuator, entry cover and screw bit.
GKey is a robust safety lock with a die cast housing for hinged and sliding doors. GKey offers an interlocking function reaching up to PL e/SIL 3 with high level coding. Power is needed to unlock GKey which makes GKey a safety lock. GKey is fitted with a rear escape release button and manual unlocking (auxiliary release). GKey offers four positions for 22 mm pilot devices.
More about GKey4 RU Lock, complete
| MRP (Indian Rupees) | Not for Retail Sale |
|---|---|
| Connection Configuration | M20 (x3) |
| Contact Rating UL/CSA | A300 |
| Product Range | ABB Jokab Safety Products |
| Ambient Air Temperature | Operation -25 ... 40 degree Celsius |
| Country of Origin | Great Britian - Imported by ABB India Limited |
| Function | Safety mechanical switch for interlocking with locking (Safety) |
| Housing Material | Die cast |
| Mounting Type | Surface mounting |
| Package Gross Weight | 1.95 kilogram |
| Package Height | 140 millimetre |
| Package Length | 380 millimetre |
| Package Width | 170 millimetre |
| Safety Integrity Level | 1 |
| Product Type | Safety lock, power to unlock |
| Safety Category | 4 |
| Special Functions | With auxiliary release; Escape release button and 4 positions for integrated pilot devices |
| Invoice Description | GKey4 RU Lock, complete - 4 pos. Die-Cast ER Man.Unlock |
| Extended Product Type | GKey4 RU |
| Total GST Percentage | 18.00 |
| HSN Number | 8301409000 |
Write Your Own Review


