Automation & Control
FHS GKey4 Handle
Out of stock
Product Id
2TLA050310R0032
Front slide handle for GKey4. Can be mounted on hinged doors and on sliding doors, both on the left and on the right. Includes a mounting plate for GKey4.
GKey is a robust safety lock with a die cast housing for hinged and sliding doors. GKey offers an interlocking function reaching up to PL e/SIL 3 with high level coding. Power is needed to unlock GKey which makes GKey a safety lock. GKey is fitted with a rear escape release button and manual unlocking (auxiliary release). GKey offers four positions for 22 mm pilot devices.
More about FHS GKey4 Handle
| MRP (Indian Rupees) | Not for Retail Sale |
|---|---|
| Product Range | ABB Jokab Safety Products |
| Country of Origin | Great Britian - Imported by ABB India Limited |
| Function | Front slide handle for GKey4 |
| Package Gross Weight | 1.55 kilogram |
| Package Height | 90 millimetre |
| Package Length | 260 millimetre |
| Package Width | 150 millimetre |
| Product Type | Other |
| Invoice Description | FHS GKey4 Handle Front Sliding for GKey4 |
| Extended Product Type | FHS GKey4 |
| Total GST Percentage | 18.00 |
| HSN Number | 8536500700 |
Write Your Own Review


