Automation & Control
Contact block 4 grey
Out of stock
Product Id
2TLA081200R1300
Contact block for safety relays. 4 poles. Grey.
More about Contact block 4 grey
MRP (Indian Rupees) | Not for Retail Sale |
---|---|
Compatibility | ABB Jokab Safety Products |
Package Width | 0.025 metre |
Package Length | 0.025 metre |
Package Height | 0.025 metre |
Invoice Description | Contact block 4 grey |
Product Range | ABB Jokab Safety Products |
Package Gross Weight | 0.02 kilogram |
Extended Product Type | Contact block 4 grey |
Total GST Percentage | 18.00 |
HSN Number | 85369010 |
Country of origin | Germany (DE) - Imported by ABB India Limited |
Declaration of Conformity - CE | Click Here |
---|
Write Your Own Review