Automation & Control
HD5-M-001 Bracket
Out of stock
Product Id
2TLA920509R0001
HD5-M-001 Active holder for three-position device HD5. To be used with home position sensor in the HD5 to detect whether the device in the holder (home position). Suitable for HD5-S-111.
More about HD5-M-001 Bracket
| MRP (Indian Rupees) | Not for Retail Sale |
|---|---|
| Product Range | ABB Jokab Safety Products |
| Country of Origin | Germany (DE) - Imported by ABB India Limited |
| Housing Material | Fiberglass reinforced plastic |
| Package Gross Weight | 0.06 kilogram |
| Package Height | 60 millimetre |
| Package Length | 90 millimetre |
| Package Width | 75 millimetre |
| Product Type | Mounting bracket |
| Invoice Description | HD5-M-001 Bracket with position detection |
| Extended Product Type | HD5-M-001 |
| Total GST Percentage | 18.00 |
| HSN Number | 85389099 |
Write Your Own Review


