Automation & Control
HD5-M-002 Bracket
Out of stock
Product Id
2TLA920509R0002
HD5-M-002 Passive holder for three-position device HD5. Cannot be used with home position sensor in the HD5.
More about HD5-M-002 Bracket
| MRP (Indian Rupees) | Not for Retail Sale |
|---|---|
| Product Range | ABB Jokab Safety Products |
| Country of Origin | Germany (DE) - Imported by ABB India Limited |
| Housing Material | Fiberglass reinforced plastic |
| Package Gross Weight | 0.04 kilogram |
| Package Height | 60 millimetre |
| Package Length | 90 millimetre |
| Package Width | 75 millimetre |
| Product Type | Mounting bracket |
| Invoice Description | HD5-M-002 |
| Extended Product Type | HD5-M-002 |
| Total GST Percentage | 18.00 |
| HSN Number | 85389099 |
Write Your Own Review


