Automation & Control
JSD-TK100S-12 Cable
Out of stock
Product Id
2TLA930034R0000
JSD-TK100S-12 Spiral cable with M23-12 female connector. L= 2/10 m. 12x0,25mm². PUR. Suitable for HD5-S-102/104.
More about JSD-TK100S-12 Cable
MRP (Indian Rupees) | Not for Retail Sale |
---|---|
Compatibility | ABB Jokab Safety Products |
Package Width | 175 millimetre |
Package Length | 278 millimetre |
Package Height | 80 millimetre |
Invoice Description | JSD-TK100S-12 spiral cable 12x0,25mm², 2/10m PUR |
Product Range | ABB Jokab Safety Products |
Package Gross Weight | 1.4 kilogram |
Extended Product Type | JSD-TK100S-12 |
Total GST Percentage | 18.00 |
HSN Number | 85389099 |
Write Your Own Review