Automation & Control
JSD-TK10-12 Cable
Out of stock
Product Id
2TLA930051R0000
JSD-TK10-12 Cable with M23-12 female connector. L= 10 m. 12x0,25mm². Suitable for HD5-S-102/104.
More about JSD-TK10-12 Cable
| MRP (Indian Rupees) | Not for Retail Sale |
|---|---|
| Product Range | ABB Jokab Safety Products |
| Country of Origin | Germany (DE) - Imported by ABB India Limited |
| Package Gross Weight | 0.72 kilogram |
| Package Height | 80 millimetre |
| Package Length | 281 millimetre |
| Package Width | 175 millimetre |
| Invoice Description | JSD-TK10-12 cable 10 m cable 12x0,25mm², 5m PUR |
| Extended Product Type | JSD-TK10-12 |
| Total GST Percentage | 18.00 |
| HSN Number | 85444290 |
Write Your Own Review


