Automation & Control
Dalton M315
Out of stock
Product Id
2TLJ020038R1000
Lockable ball latch, 5-pin male plug. Dalton fixing kit 5 included.
More about Dalton M315
| MRP (Indian Rupees) | Not for Retail Sale |
|---|---|
| Product Range | ABB Jokab Safety Products |
| Country of Origin | China (CN) - Imported by ABB India Limited |
| Package Gross Weight | 0.4 kilogram |
| Package Height | 0.036 metre |
| Package Length | 0.16 metre |
| Package Width | 0.12 metre |
| Invoice Description | Dalton M315 |
| Extended Product Type | Dalton M315 |
| Total GST Percentage | 18.00 |
| HSN Number | 8536301090 |
| Product Catalog | Click Here |
|---|
Write Your Own Review


