Home Automation
Kit includes 1 pc GF5S70-C color outdoor station+ 1 pc GF3110(7"TFT) acrylic color indoor station(grey color)+ 1 pc PS-4WD power supply(British standard plug/socket type)
Out of stock
Product Id
2TMA040140N0019
Kit includes 1 pc GF5S70-C color outdoor station+ 1 pc GF3110(7"TFT) acrylic color indoor station(grey color)+ 1 pc PS-4WD power supply(British standard plug/socket type)
More about Kit includes 1 pc GF5S70-C color outdoor station+ 1 pc GF3110(7"TFT) acrylic color indoor station(grey color)+ 1 pc PS-4WD power supply(British standard plug/socket type)
| MRP (Indian Rupees) | Upon request |
|---|---|
| Extended Product Type | GFS7V11-SD |
| Product Range | Door Entry System |
| Country of Origin | China (CN) - Imported by ABB India Limited |
| Package Gross Weight | 1.6 kilogram |
| Package Height | 0.34 metre |
| Package Length | 0.23 metre |
| Package Width | 0.08 metre |
| Invoice Description | Kit includes 1 pc GF5S70-C color outdoor station+ 1 pc GF3110(7"TFT) acrylic color indoor station(grey color)+ 1 pc PS-4WD power supply(British standard plug/socket type) |
| Total GST Percentage | 18.00 |
| HSN Number | 85176990 |
Write Your Own Review


