Home Automation
M20353 Video 1 family IPGW-Kit, mini OS, 1 button + IP-Gateway, without indoor station,
Out of stock
Product Id
2TMA210310N0002
Video 1 family IPGW-Kit, mini OS, 1 button + IP-Gateway, without indoor station
More about M20353 Video 1 family IPGW-Kit, mini OS, 1 button + IP-Gateway, without indoor station,
| MRP (Indian Rupees) | Upon request |
|---|---|
| Extended Product Type | M20353 |
| Product Range | Door Entry System |
| Country of Origin | China (CN) - Imported by ABB India Limited |
| Package Gross Weight | 1.542 kilogram |
| Package Height | 0.295 metre |
| Package Length | 0.315 metre |
| Package Width | 0.184 metre |
| Invoice Description | M20353 Video 1 family IPGW-Kit, mini OS, 1 button + IP-Gateway, without indoor station, |
| Total GST Percentage | 18.00 |
| HSN Number | 85176990 |
Write Your Own Review


