UPS
UPS PowerValue 11RT G2 10 kVA IN
₹98,050.92
Product Id
4NWP100151R0004
UPS PowerValue 11RT G2 10 kVA S India , including OVCD, with external battery provision
More about UPS PowerValue 11RT G2 10 kVA IN
| MRP (Indian Rupees) | 192000 |
|---|---|
| Product Range | UPS |
| UPS Battery Type | External battery Model |
| UPS Rating | 6kVA - 10kVA |
| UPS Type Electrification | Rack Tower Model |
| Country of Origin | China (CN) - Imported by ABB India Limited |
| Color | Black |
| Mounting Type | Rack Tower Convertible |
| Package Gross Weight | 15.5 Kg |
| Package Height | 86.5 mm |
| Package Length | 603 mm |
| Package Width | 438 mm |
| Invoice Description | UPS PowerValue 11RT G2 10 kVA IN |
| Extended Product Type | UPS PowerValue 11RT G2 10 kVA IN |
| Total GST Percentage | 18.00 |
| HSN Number | 85044010 |
| Seller | Qty | Price | Landing Price | |
|---|---|---|---|---|
| ₹98,050.92 + <span class="price">₹450.00</span> shipping |
| Declaration of Conformity - CE | Click Here |
|---|
| Seller | Qty | Price | Landing Price | |
|---|---|---|---|---|
| ₹98,050.92 + <span class="price">₹450.00</span> shipping |
Write Your Own Review


