UPS
UPS PowerValue 11T 1 kVA S IN
₹14,508.00
Product Id
4NWP100190R0005
UPS PowerValue 11T 1 kVA S India, including OVCD, with external battery provision
More about UPS PowerValue 11T 1 kVA S IN
| MRP (Indian Rupees) | 32000 |
|---|---|
| Product Range | UPS |
| UPS Battery Type | External battery Model |
| UPS Rating | 1kVA - 3kVA |
| UPS Type Electrification | Tower Model |
| Country of Origin | China (CN) - Imported by ABB India Limited |
| Color | Black |
| Mounting Type | Tower |
| Package Gross Weight | 4.2 kg |
| Package Height | 223 mm |
| Package Length | 288 mm |
| Package Width | 145 mm |
| Invoice Description | UPS PowerValue 11T 1 kVA S IN |
| Extended Product Type | UPS PowerValue 11T 1 kVA S IN |
| Total GST Percentage | 18.00 |
| HSN Number | 85044010 |
| Seller | Qty | Price | Landing Price | |
|---|---|---|---|---|
| ₹14,508.00 Free delivery | ||||
| ₹18,065.00 + <span class="price">₹450.00</span> shipping | ||||
| ₹19,330.00 + <span class="price">₹300.00</span> shipping | ||||
| ₹19,511.00 + <span class="price">₹300.00</span> shipping |
| Declaration of Conformity - CE | Click Here |
|---|
| Seller | Qty | Price | Landing Price | |
|---|---|---|---|---|
| ₹14,508.00 Free delivery | ||||
| ₹18,065.00 + <span class="price">₹450.00</span> shipping | ||||
| ₹19,330.00 + <span class="price">₹300.00</span> shipping | ||||
| ₹19,511.00 + <span class="price">₹300.00</span> shipping |
Write Your Own Review


