UPS PowerValue 11T 3 kVA S IN
Product Id
4NWP100192R0005
UPS PowerValue 11T 3 kVA S India, with external battery provision
More about UPS PowerValue 11T 3 kVA S IN
MRP (Indian Rupees) | 51000 |
---|---|
UPS Type Electrification | Tower Model |
Ups Rating | 1kVA - 3kVA |
UPS Battery Type | External battery Model |
Mounting Type | Tower |
Package Gross Weight | 7.4 Kg |
Product Range | UPS |
Invoice Description | UPS PowerValue 11T 3 kVA S IN |
Package Height | 238 mm |
Package Length | 400 mm |
Package Width | 145 mm |
Extended Product Type | UPS PowerValue 11T 3 kVA S IN |
Color | Black |
Total GST Percentage | 18.00 |
HSN Number | 85044010 |
Country of origin | China (CN) - Imported by ABB India Limited |
Declaration of Conformity - CE | Click Here |
---|
Write Your Own Review