UPS
UPS PowerValue 11T 6 kVA S IN
₹73,292.00
Product Id
4NWP100193R0005
UPS PowerValue 11T 6 kVA S Tower, with external battery provision
More about UPS PowerValue 11T 6 kVA S IN
| MRP (Indian Rupees) | 111000 |
|---|---|
| Product Range | UPS |
| UPS Battery Type | External battery Model |
| UPS Rating | 6kVA - 10kVA |
| UPS Type Electrification | Tower Model |
| Country of Origin | China (CN) - Imported by ABB India Limited |
| Color | Black |
| Mounting Type | Tower |
| Package Gross Weight | 12 kg |
| Package Height | 318 mm |
| Package Length | 369 mm |
| Package Width | 190 mm |
| Invoice Description | UPS PowerValue 11T 6 kVA S IN |
| Extended Product Type | UPS PowerValue 11T 6 kVA S IN |
| Total GST Percentage | 18.00 |
| HSN Number | 85044010 |
| Seller | Qty | Price | Landing Price | |
|---|---|---|---|---|
| ₹73,292.00 + ₹450.00 shipping | ||||
| ₹78,423.00 + ₹300.00 shipping | ||||
| ₹79,155.00 + ₹300.00 shipping |
| Declaration of Conformity - CE | Click Here |
|---|
| Seller | Qty | Price | Landing Price | |
|---|---|---|---|---|
| ₹73,292.00 + ₹450.00 shipping | ||||
| ₹78,423.00 + ₹300.00 shipping | ||||
| ₹79,155.00 + ₹300.00 shipping |
Write Your Own Review


