UPS
UPS PowerValue 11T 10 kVA B IN
₹126,539.00
Product Id
4NWP100194R0004
UPS PowerValue 11T 10 kVA B Tower, including OVCD with 9Ah*20pcs
More about UPS PowerValue 11T 10 kVA B IN
| MRP (Indian Rupees) | 230000 |
|---|---|
| Product Range | UPS |
| UPS Battery Type | Internal battery Model |
| UPS Rating | 6kVA - 10kVA |
| UPS Type Electrification | Tower Model |
| Country of Origin | China (CN) - Imported by ABB India Limited |
| Color | Black |
| Mounting Type | Tower |
| Package Gross Weight | 76 Kg |
| Package Height | 688 mm |
| Package Length | 442 mm |
| Package Width | 190 mm |
| Invoice Description | UPS PowerValue 11T 10 kVA B IN |
| Extended Product Type | UPS PowerValue 11T 10 kVA B IN |
| Total GST Percentage | 18.00 |
| HSN Number | 85044010 |
| Seller | Qty | Price | Landing Price | |
|---|---|---|---|---|
| ₹126,539.00 Free delivery | ||||
| ₹135,397.00 + ₹300.00 shipping | ||||
| ₹136,662.00 + ₹300.00 shipping |
| Declaration of Conformity - CE | Click Here |
|---|
| Seller | Qty | Price | Landing Price | |
|---|---|---|---|---|
| ₹126,539.00 Free delivery | ||||
| ₹135,397.00 + ₹300.00 shipping | ||||
| ₹136,662.00 + ₹300.00 shipping |
Write Your Own Review