UPS
UPS PowerValue 11RT G2 3 kVA S IN
₹45,393.42
Product Id
4NWP100202R0016
UPS PowerValue 11RT G2 3 kVA S India, including OVCD, with external battery provision
More about UPS PowerValue 11RT G2 3 kVA S IN
| MRP (Indian Rupees) | 72000 |
|---|---|
| Product Range | UPS |
| UPS Battery Type | External battery Model |
| UPS Rating | 1kVA - 3kVA |
| UPS Type Electrification | Rack Tower Model |
| Country of Origin | China (CN) - Imported by ABB India Limited |
| Color | Black |
| Mounting Type | Rack Tower Convertible |
| Package Gross Weight | 9 Kg |
| Package Height | 86.2 mm |
| Package Length | 629 mm |
| Package Width | 438 mm |
| Invoice Description | UPS PowerValue 11RT G2 3 kVA S IN |
| Extended Product Type | UPS PowerValue 11RT G2 3 kVA S IN |
| Total GST Percentage | 18.00 |
| HSN Number | 85044010 |
| Seller | Qty | Price | Landing Price | |
|---|---|---|---|---|
| ₹45,393.42 + <span class="price">₹450.00</span> shipping | ||||
| ₹49,025.00 + <span class="price">₹300.00</span> shipping |
| Declaration of Conformity - CE | Click Here |
|---|
| Seller | Qty | Price | Landing Price | |
|---|---|---|---|---|
| ₹45,393.42 + <span class="price">₹450.00</span> shipping | ||||
| ₹49,025.00 + <span class="price">₹300.00</span> shipping |
Write Your Own Review


