UPS
PowerWave 33 S3 100 kW
Product Id
4NWP100335R22AA
UPS PowerWave 33 S3 100 kW
More about PowerWave 33 S3 100 kW
| MRP (Indian Rupees) | Not for Retail Sale |
|---|---|
| Product Range | UPS |
| UPS Battery Type | External battery Model |
| UPS Rating | 60kVA - 200kVA |
| Country of Origin | India (IN) |
| Package Gross Weight | 228 Kg |
| Package Height | 1978 mm |
| Package Length | 480 mm |
| Package Width | 615 mm |
| Invoice Description | PowerWave 33 S3 100 kW |
| Extended Product Type | Conventional |
| Total GST Percentage | 18.00 |
| HSN Number | 85044000 |
Write Your Own Review


